CM6CSSAW-X

Adapter

Mini Com sloped shuttered adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one Mini-Com Module. Arctic White

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Arctic White

Label Type

Adhesive Label

Material

ABS

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498337069

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0350

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1749

Resources

Part Drawings

LJ6C Sloped Shuttered Adapter

US English

Part Drawings

MINI-COM 1 POSITION LJU6C NON-SHUTTERED ADAPTER

US English

Part Drawings

MINI-COM 1 POSITION SLOPED SHUTTERED LJ6C ADAPTER

US English

Part Drawings

LJ6C Sloped Shuttered Adapter

US English

Related Products