The Mini-Com® MuTOA outlet box accepts up to six Mini-Com® modules when installing three 1/2 size Mini-Com® inserts (sold separately). Cable entry opening: 0.695” (17.7mm) to 0.825” (21.0mm) Dia. Black.
Note | Requires Mini Com 1/2 sloped inserts to achieve up to 6 ports |
Product Type | MuTOA Outlet Box |
Number of Ports | 6 |
Region | Global |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | Polycarbonate |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.81 |
Overall Width (mm) | 45.97 |
Overall Depth (In.) | 1.87 |
Overall Depth (mm) | 47.49 |
Overall Height (In.) | 7.9 |
Overall Height (mm) | 200.66 |
Standards Met | RoHS Compliant |
Part Features | Shuttered |
UPC | 07498313830 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0403 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4030 |
Specification Sheets | Mini-Com® MuTOA Outlet Box Specification Sheet OTSP34--WW-ENG | English | |
Part Drawings | Mini-Com Mutoa 6 Position Box CM6P.dwg - Customer Drawing | English | |
Part Drawings | Mini-Com Mutoa 6 Position Box CM6P.dxf - Customer Drawing | English | |
Part Drawings | MINI-COM 6 POSITION MUTOA BOX COCM6PXX--ENG | English | |
Installation Documents | Outlet Box, 6 Port, MuTOA: COPN-362--RevA | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English | |
Press Releases | Mini-Com® MuTOA 6 Port Outlet Box Eases Office Reconfigurations - Press Releases | English |