CMAA1BL-X

Adapter

NA

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Black

CE Compliant

No

Label Type

NA

Material

NA

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498384549

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1755

Resources

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

MINI-COM 1 POSITION AUSTRALIAN FURNITURE ADAPTER COCMAA1XX-X--ENG

US English

Part Drawings

Mini-Com One-Position Australian Furniture Adapter

US English

Part Drawings

Mini-Com One-Position Australian Furniture Adapter

US English

Installation Documents

Mini-Com One Position Australian Furniture Adapter PN260A

US English

Related Products