CMAA1EI-X

Adapter

Mini Com adapter snaps into 1 x 1 (25mm x 25mm) opening and accepts one Mini-ComĀ® Module. Panel thickness should be 0.06 to 0.08 (1.5mm to 2.0mm), Electric Ivory.

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Electric Ivory

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498384552

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com One-Position Australian Furniture Adapter

US English

Part Drawings

Mini-Com One-Position Australian Furniture Adapter

US English

Installation Documents

Mini-Com One Position Australian Furniture Adapter PN260A

US English

Part Drawings

MINI-COM 1 POSITION AUSTRALIAN FURNITURE ADAPTER COCMAA1XX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products