CMAA1IG-X

Adapter

Mini Com adapter snaps into 1 x 1 (25mm x 25mm) opening and accepts one Mini-ComĀ® Module. Panel thickness should be 0.06 to 0.08 (1.5mm to 2.0mm), International Gray.

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

International Gray

Legend

true

Nominal Size

28X28

Part Features

NA

Style

Flat

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498384550

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Outlets Offering for EMEA

UK English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com One-Position Australian Furniture Adapter

US English

Part Drawings

Mini-Com One-Position Australian Furniture Adapter

US English

Installation Documents

Mini-Com One Position Australian Furniture Adapter PN260A

US English

Part Drawings

MINI-COM 1 POSITION AUSTRALIAN FURNITURE ADAPTER COCMAA1XX-X--ENG

US English

Related Products