CS2P6XTGAW

Faceplate

Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, two shielded CJS6X88TGY modules and one blank. Supplied with mounting screws, metal mounting plate, label/label holder. Arctic White.

Specifications

Style

Sloped

Product Type

Faceplate

Material

ABS

Performance Level

Category 6A

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Overall Width (mm)

21.3

Overall Depth (mm)

21.3

Overall Height (mm)

80

Number of Ports

3

Color

Arctic White

Faceplate Size

80mmx80mm

Overall Length (In.)

3.15

Overall Length (mm)

80

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Brand Name

Panduit

CE Compliant

No

No. of Module Inserts

3

Packaging Details

UPC

61305631820

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit With 2 Cat6A Shielded Modules and 1 Blank Module

US English

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit With 2 Cat6A Shielded Modules and 1 Blank Module

US English

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit With 2 Cat6A Shielded Modules and 1 Blank Module

US English

Related Products