obsolete

CS2PAWY

Faceplate

Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, two shielded CJS5E88TGY modules and one blank. Supplied with mounting screws, metal mounting plate, label/label holder. Arctic White.

Specifications

Style

Sloped

Material

ABS

Performance Level

Category 5e

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

3

Color

Arctic White

Faceplate Size

80mmx80mm

Overall Length (In.)

3.20

Overall Length (mm)

80.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303694

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mini-Com 3 Position Sloped 80x80 Sloped Faceplate Kit- 02479-170

US English

Part Drawings

Mini-Com 3 Position 80mm x 80mm Sloped Faceplate Kit COCS2PXXY--ENG

US English

Part Drawings

Mini-Com 3 Position Sloped 80x80 Sloped Faceplate Kit- 02479-170

US English

Related Products