obsolete

CS2PPWY

Faceplate Kit

Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, two shielded CJS5E88TGY modules and one blank. Supplied with mounting screws, metal mounting plate, label/label holder. Polar White

Specifications

Module Type

Mini-Com

Performance Level

Category 5e

No. of Ports

3

Label Type

Label Pocket

Color

Polar White

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303696

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Part Drawing, CS2P.dxf

US English

Part Drawings

Part Drawing, CS2P.dwg

US English

Part Drawings

Mini-Com 3 Position 80mm x 80mm Sloped Faceplate Kit COCS2PXXY--ENG

US English

Related Products