Mini Com Faceplate kit, 50 x 50mm sloped shuttered faceplate, two shielded CJS688TGY modules. Supplied with mounting screws, label/label holder. Arctic White
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.03 |
Overall Depth (In.) | 1.07 |
Overall Depth (mm) | 27.17 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.03 |
Performance Level | Category 6 |
Standards Met | RoHS Compliant |
UPC | 07498303697 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Part Drawings | Part Drawing - DWG - CS2S6TGXXY | English | |
Part Drawings | Part Drawing - DXF - CS2S6TGXXY | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered German Adapter Kit with 2 TX6 Plus Shielded Jack Modules COCS2S6TGXXY--ENG | English |