CS3P6TGAWY

Faceplate

Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, three shielded CJS688TGY modules. Supplied with mounting screws, metal mounting plate, label/label holder. Arctic White

Specifications

Style

Sloped

Material

ABS

Performance Level

Category 6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

3

Color

Arctic White

Faceplate Size

80mmx80mm

Overall Length (In.)

3.2

Overall Length (mm)

80

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303698

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit with CAT 6 Shielded Modules Included CS3P6TGXXY.dwg - Customer Drawing

US English

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit with CAT 6 Shielded Modules Included CS3P6TGXXY.dxf - Customer Drawing

US English

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit with Cat6 Shielded Modules Included COCS3P6TGXXY--ENG

US English

Related Products