CS3P6XTGAW

Faceplate

Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, three shielded CJS6X88TGY modules. Supplied with mounting screws, metal mounting plate, label/label holder. Arctic White.

Specifications

Style

Sloped

Product Type

Faceplate

Material

ABS

Performance Level

Category 6A

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Overall Width (mm)

80

Overall Depth (mm)

21.3

Overall Height (mm)

80

Number of Ports

3

Color

Arctic White

Faceplate Size

80mmx80mm

BMEcat - Type of fastening

Mounting with screw

CE Compliant

No

No. of Module Inserts

3

Surface Treatment

Untreated

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Brand Name

Panduit

Product Category

OUTLETS

Packaging Details

UPC

61305631821

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit With Cat 6A Shielded Modules Included

US English

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit With Cat 6A Shielded Modules Included

US English

Part Drawings

Mini-Com 3 Position Sloped German Faceplate Kit With Cat 6A Shielded Modules Included

US English

Related Products