CVIA1GY-X

Adapter

Mini Com adapter compatible with Vimar IDEA Series Faceplate, accepts one Mini Com module, includes label and label cover. Gray

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Gray

Label Type

Label Pocket

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498374918

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com Vimar Adapter COCVIA1XX-X--ENG

US English

Installation Documents

Mini-Com Adapter, Vimar: COPN-140--RevA

US English

Related Products