IAEFP1

Bulkhead Faceplate

NA

Specifications

Note

IAEFP1 replaces CIFP1S

No. of Ports

1

Color

Stainless Steel

Label Type

Adhesive Label

Module Type

NA

Part Features

NA

Sub Brand

IndustrialNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498399882

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Industrialnet 1 Position Faceplate IAEFP1.dwg - Customer Drawing

US English

Part Drawings

Industrialnet 1 Position Faceplate IAEFP1.dxf - Customer Drawing

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Part Drawings

IndustrialNet 1 Position COIAEFP1--ENG

US English

Catalog Cut Sheets

IAPNG5EWH Product Page

US English

Installation Documents

IndustrialNet Stainless Steel Bulkhead Faceplates: PN434A

US English

Related Products