The Mini-Com® JIS Adapter includes one Mini-Com Cat 6 TG Jack Module and is compatible with standard JIS plates. It has an opaque spring-shuttered door to protect connections from dust and debris and includes LAN/CAT6 pre-printed above the port for easy identification. The adapter is green. This adapter is only available in Japan.
Note | Includes 1-Category 6 jack module |
Product Type | Adapter |
Number of Ports | 1 |
Region | Japan |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Green |
Identification Type | Adhesive Label |
Outlet Orientation | Flat/Shuttered |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.94 |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.65 |
Overall Height (In.) | 0.88 |
Overall Height (mm) | 22.35 |
Performance Level | Category 6 |
Standards Met | RoHS Compliant |
UPC | 61305620737 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0607 |
Specification Sheets | Mini-Com™ Category 6 JIS Adapter Kits Specification Sheet COSP409-WW-JPN | Japanese (日本人) | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kit - 02079CB-01 | English | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kit - 02079CB-01 | English | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kit - 02079CB-01 | English | |
Installation Documents | TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N-JP | Japanese (日本人) |