The Mini-Com® JIS Adapter includes one Mini-Com Cat 5e Leadframe Jack Module and is compatible with standard JIS plates. It has an clear spring-shuttered door to protect connections from dust and debris and includes LAN/CAT5E pre-printed above the port for easy identification. The adapter is off white. This adapter is only available in Japan.
Note | Includes 1- Category 5e leadframe jack module |
Product Type | Adapter |
Number of Ports | 1 |
Region | Japan |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat/Shuttered |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.94 |
Overall Depth (In.) | 1.27 |
Overall Depth (mm) | 32.25 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.86 |
Performance Level | Category 5e |
Standards Met | RoHS Compliant |
UPC | 07498305399 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0067 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0667 |
Specification Sheets | Mini-Com® Category 5e JIS Adapter Kits Specification Sheet COSP538-WW-JPN | Japanese (日本人) | |
Part Drawings | JASSP58.dwg | English | |
Part Drawings | JASSP58.dxf | English | |
Part Drawings | JASSP58.pdf | English | |
Installation Documents | Mini-Com JIS Adapter Installation Instruction PN411E-JP | Japanese (日本人) |