Mini-Com® JIS adapter with clear spring shuttered door and LAN/CAT6 print, with CJ688TP jack module. Off White.
Product Type | Adapter |
Number of Ports | 1 |
Region | Japan |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Shuttered |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.94 |
Overall Depth (In.) | 1.58 |
Overall Depth (mm) | 40.13 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.86 |
Performance Level | Category 6 |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E Standards at Swept Frequencies 1 to 250 MHz, Meets all Applicable ANSI/TIA-968-A Requirements, Meets IEC 60603-7, RoHS Compliant |
UPC | 07498334900 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Mini-Com TX6 PLUS JIS Adapter Kit: COSP336-WW-JPN | English | |
Part Drawings | JASSPTP.dwg | English | |
Part Drawings | JASSPTP.dxf | English | |
Part Drawings | Mini-Com 1 Position JIS Spring Shuttered Adapter Kit COJASSPTPXX--ENG | English | |
Installation Documents | Mini-Com JIS Adapter Installation Instruction PN411E-JP | Japanese (日本人) |