Mini-Com® JIS adapter with opaque shuttered door with LAN/CAT5E print and category 5e jack module. Milky White.
Product Type | Adapter |
Number of Ports | 1 |
Region | Japan |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Milky White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat/Shuttered |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.94 |
Overall Depth (In.) | 1.27 |
Overall Depth (mm) | 32.25 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.86 |
Performance Level | Category 5e |
Standards Met | RoHS Compliant |
UPC | 07498305401 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | JFPAOSP58S.dwg | English | |
Part Drawings | JFPAOSP58S.dxf | English | |
Part Drawings | Mini-Com 1 Position JIS Shuttered Adapter Kit COJFPAOSP58SXXY--ENG | English | |
Installation Documents | Mini-Com JIS Adapter Installation Instruction PN411E-JP | Japanese (日本人) |