Mini Com Cat 6 TG JIS adapter kit with opaque door
Product Type | Adapter |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Milky White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.94 |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.65 |
Overall Height (In.) | 0.88 |
Overall Height (mm) | 22.35 |
Performance Level | Category 6 |
Standards Met | RoHS Compliant |
UPC | 61305631400 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0607 |
Part Drawings | Mini-Com 1 Position JIS Shuttered Adapter Kit: JFPAOSP6TG** | English | |
Part Drawings | Mini-Com 1 Position JIS Shuttered Adapter Kit: JFPAOSP6TG** | English | |
Part Drawings | Mini-Com 1 Position JIS Shuttered Adapter Kit: JFPAOSP6TG** | English |