Faceplate extender for modular furniture with industry standard opening. Extends plate approximately 1/2 (12.7mm). Accepts CFFP4, CFFPL4, UICFFP4 modular furniture faceplates. White.
Product Type | Furniture Faceplate |
Region | EMEA |
Sub Brand | Pan-Net® |
Material | ABS |
Color | White |
Outlet Orientation | Flat |
Overall Width (In.) | 3.69 |
Overall Width (mm) | 93.72 |
Overall Depth (In.) | 0.5 |
Overall Depth (mm) | 12.7 |
Overall Height (In.) | 2.19 |
Overall Height (mm) | 55.62 |
Standards Met | RoHS Compliant |
UPC | 07498339133 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0046 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0463 |
Data Sheets | NetKey® Modular Furniture Faceplates (Standard openings) Data Sheet NKDS60--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - MFFPE | English | |
Part Drawings | Part Drawing - DXF - MFFPE | English | |
Part Drawings | Part Drawing - PDF - MFFPE | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |