Stainless steel adapter plate mounts to Walker floor box service fitting (Walker part no. 525).
Product Type | Adapter |
Sub Brand | Pan-Net® |
Material | Stainless Steel |
Color | Metallic |
Outlet Orientation | Flat |
Overall Width (In.) | 4.1 |
Overall Width (mm) | 104.14 |
Overall Depth (In.) | 0.25 |
Overall Depth (mm) | 6.35 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Standards Met | RoHS Compliant |
UPC | 07498333616 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0045 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0449 |
Part Drawings | Part Drawing - DWG - MSP500W | English | |
Part Drawings | Part Drawing - DXF - MSP500W | English | |
Part Drawings | Part Drawing - PDF - MSP500W | English |