NetKey duplex adapter, mounts behind standard 106 NEMA faceplates, accepts two keystone Modules, Black.
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Adapter |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Black |
Outlet Orientation | Flat |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Depth (In.) | 0.52 |
Overall Depth (mm) | 13.2 |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.14 |
Standards Met | RoHS Compliant |
UPC | 07498365338 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0073 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0726 |
Part Drawings | Part Drawing - DWG - NK2106MF | English | |
Part Drawings | Part Drawing - DXF - NK2106MF | English | |
Part Drawings | Netkey 2 Position 106 Frame NKNK2106MFXX--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English |