NetKey single gang, flush mount vertical faceplate , accepts three keystone module. Black.
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Faceplate |
Number of Ports | 3 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.43 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498300977 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0086 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0864 |
Part Drawings | Part Drawing - DWG - NK3FN | English | |
Part Drawings | Part Drawing - DXF - NK3FN | English | |
Part Drawings | Part Drawing - PDF - NK3FN | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |