NetKey duplex adapter, mounts behind standard 106 NEMA faceplates, accepts four keystone modules, International Gray
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Adapter |
Number of Ports | 4 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | International Gray |
Outlet Orientation | Flat |
Overall Width (In.) | 1.51 |
Overall Width (mm) | 38.35 |
Overall Depth (In.) | 0.52 |
Overall Depth (mm) | 13.2 |
Overall Height (In.) | 4.12 |
Overall Height (mm) | 104.64 |
Standards Met | RoHS Compliant |
UPC | 07498386119 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0070 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0697 |
Part Drawings | Part Drawing - DWG - NK4106MF | English | |
Part Drawings | Part Drawing - DXF - NK4106MF | English | |
Part Drawings | Netkey 4 Position "106" Style Module Frame NKNK4106MFXX--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English |