NK4HSFAWY

Faceplate

NetKey flush mount, sloped, horizontal faceplate accepts four keystone modules, includes label and label cover. Arctic White.

Specifications

Style

Sloped

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Number of Ports

4

Color

Arctic White

Mount Orientation

Horizontal

Faceplate Size

Single Gang

Gang Opening Type

Single Gang

Note

Not available in Japan, Australia, New Zealand.

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376759

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1599

Resources

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Part Drawings

Netkey 4 Position Single Gang Horizontal Sloped Faceplate with Label NKNK4HSFXXY--ENG

US English

Installation Documents

NetKey Screw-on Faceplates & Module Frames: NK309F

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

US English

Part Drawings

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products