NK4HSFIGY

Faceplate

NetKey flush mount, sloped, horizontal faceplate accepts four keystone modules, includes label and label cover. International Gray.

Specifications

Note

Not available in Japan, Australia, New Zealand.

Mount Orientation

Horizontal

No. of Ports

4

Color

International Gray

Style

Sloped

Label Type

Label Pocket

Module Type

Keystone

Faceplate Size

Single Gang

Material

ABS

Gang Opening Type

Single Gang

Part Features

NA

Sub Brand

NetKey

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305483

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0158

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1577

Resources

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

Netkey 4 Position Single Gang Horizontal Sloped Faceplate with Label NKNK4HSFXXY--ENG

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Installation Documents

NetKey Screw-on Faceplates & Module Frames: NK309F

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Part Drawings

US English

Line Cards

NetKey Cabling System

US English

Related Products