NetKey modular furniture faceplate for industry standard opening, accepts four keystone modules. Arctic White
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Arctic White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.8 |
Overall Width (mm) | 71.12 |
Overall Depth (In.) | 1.52 |
Overall Depth (mm) | 38.6 |
Overall Height (In.) | 1.8 |
Overall Height (mm) | 45.72 |
Standards Met | RoHS Compliant |
UPC | 07498376760 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0046 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0463 |
Data Sheets | NetKey® Modular Furniture Faceplates (Standard openings) Data Sheet NKDS60--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NK4MF | English | |
Part Drawings | Part Drawing - DXF - NK4MF | English | |
Part Drawings | NetKey 4 Position Sloped Modular Furniture Faceplate | English | |
Part Drawings | NetKey 4 Position Sloped Modular Furniture Faceplate | English | |
Part Drawings | NetKey 4 Position Sloped Modular Furniture Faceplate | English | |
Installation Documents | NetKey Four Module Keystone Furniture Faceplate NK313F-Rev07 | English |