The NetKey® Modular Furniture Faceplate accepts four keystone modules. The faceplate mounts to a standard office furniture opening. The faceplate can be identified with an adhesive label and is black.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 73.66 |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.4 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43.3 |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498386113 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Data Sheets | NetKey® Modular Furniture Faceplates (Standard openings) Data Sheet NKDS60--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NK4MF | English | |
Part Drawings | Part Drawing - DXF - NK4MF | English | |
Part Drawings | Part Drawing - PDF - NK4MF | English | |
Installation Documents | NetKey Four Module Keystone Furniture Faceplate NK313F-Rev07 | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |