NetKey rectangular adapter, mounts behind standard GFCI faceplates, accepts four keystone modules, Electric Ivory
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Adapter |
Number of Ports | 4 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 1.42 |
Overall Width (mm) | 36.06 |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.43 |
Overall Height (In.) | 4.06 |
Overall Height (mm) | 103.124 |
Standards Met | RoHS Compliant |
UPC | 07498390923 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Part Drawing - DWG - NK4RMF | English | |
Part Drawings | Part Drawing - DXF - NK4RMF | English | |
Part Drawings | Netkey 4 Position Rectangular Module Frame NKNK4RMFXX--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English |