NK6CSAW-X

Adapter

NetKey shuttered adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one keystone Module. Arctic White

Specifications

Style

Flat

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Adhesive Label

Number of Ports

1

Color

Arctic White

Faceplate Size

22mmx37mm

Compatibility

LJ6C

Note

Not available in Japan, Australia, New Zealand.

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498371332

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0350

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1749

Resources

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Related Products