The NetKey® Faceplate accepts eight keystone modules. The faceplate is double gang, includes label and label cover, and is black.
Product Type | Faceplate |
Number of Ports | 8 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.5 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Double Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303076 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1604 |
Data Sheets | NetKey Faceplates Data Sheet NKDS70--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NK8F | English | |
Part Drawings | Part Drawing - DXF - NK8F | English | |
Part Drawings | Netkey 8 Position Double Gang Faceplate with Labels NKNK8FXX--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | NetKey CablingSystem NA 2021 Line Card NKLC44 | English |