NetKey Com 50mm x 50mm adapter with one 1/2-size sloped insert, accepts two keystone modules. Supplied with mounting screws and metal mounting plate. Arctic White.
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Adapter |
Number of Ports | 8 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.03 |
Overall Depth (In.) | 1.12 |
Overall Depth (mm) | 28.44 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.03 |
Standards Met | RoHS Compliant |
UPC | 07498367218 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - NKAGS2 | English | |
Part Drawings | Part Drawing - DXF - NKAGS2 | English | |
Part Drawings | Netkey 2 Position 50mm x 50mm Sloped German Faceplate Adapter Kit NKNKAGS2XX--ENG | English |