NetKey adapter compatible with Bticino Living International series faceplates, accepts one keystone module. Off White.
Product Type | Adapter |
Number of Ports | 1 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 0.86 |
Overall Width (mm) | 21.84 |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19.05 |
Overall Height (In.) | 1.87 |
Overall Height (mm) | 47.49 |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498339785 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - NKBTA1_-X | English | |
Part Drawings | Part Drawing - DXF - NKBTA1_-X | English | |
Part Drawings | Part Drawing - PDF - NKBTA1_-X | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |