NKBTAL1BL-X

Adapter

NetKey adapter compatible with Bticino Living International series faceplates, accepts one keystone module, includes label and label cover. Black.

Specifications

Style

Flat

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Number of Ports

1

Color

Black

Compatibility

Bticino

Note

Not available in Japan, Australia, New Zealand.

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498339803

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products