NetKey Denmark style faceplate with one 1/2-size sloped insert, accepts two keystone modules, includes label and cover. (77mmx50mm) European White.
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | European White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.98 |
Overall Width (mm) | 50.29 |
Overall Depth (In.) | 1.46 |
Overall Depth (mm) | 37.08 |
Overall Height (In.) | 3.04 |
Overall Height (mm) | 77.21 |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498370641 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1748 |
Part Drawings | Part Drawing - DWG - NKDS2 | English | |
Part Drawings | Part Drawing - DXF - NKDS2 | English | |
Part Drawings | Netkey 2 Position Denmark Sloped Faceplate Kit NKNKDS2XX--ENG | English | |
Installation Documents | NetKey Denmark Faceplate Assembly: NK419C | English |