NKFA1SAW-X

Adapter

NetKey 22.5mm x45mm Flat Shuttered Adapter, accepts one keystone module. Arctic White.

Specifications

Style

Flat

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Number of Ports

1

Color

Arctic White

Part Features

NA

Size

22.5mm x 45mm

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498339325

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Part Drawings

Netkey 1 Position 22.5mm x 45mm Faceplate Adapter NKNKFA1SXX-X--ENG

US English

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products