NetKey sloped shuttered OPUS 66 faceplate adapter, accepts two keystone Modules, compatible with in-wall and surface mount installation. Nordic Gray.
Product Type | Adapter |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Nordic Gray |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped Shuttered |
Overall Width (mm) | 58.9 |
Overall Height (In.) | 2.3 |
Overall Height (mm) | 58.9 |
Standards Met | RoHS Compliant |
UPC | 07498333008 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1605 |