NKFPLUKF2SAW

Faceplate

NetKey 86mm x 86mm flat shuttered faceplate, accepts two keystone Modules. Includes two M3.5-0.5 x 30 mm panhead mounting screws. Arctic White

Specifications

Style

Flat

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Number of Ports

2

Color

Arctic White

Faceplate Size

86mmx86mm

Gang Opening Type

Single Gang

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498312186

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1605

Resources

Line Cards

NetKey Line Card - ASEAN

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Part Drawings

Netkey 2 Position UK 86mm x 86mm Flat Shuttered Faceplate

US English

Data Sheets

NetKey 86mm x 86mm Shuttered Faceplates: NKDS44--WW-ENG

US English

Part Drawings

Netkey 2 Position UK 86mm x 86mm Flat Shuttered Faceplate

US English

Part Drawings

Netkey 2 Position UK 86mm x 86mm Flat Shuttered Faceplate

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Installation Documents

NetKey 86mm x 86mm Shuttered Faceplates

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products