Style |
Flat |
Material |
ABS |
Module Type |
Keystone |
Sub Brand |
NetKey |
Identification Type |
Label Pocket |
Number of Ports |
4 |
Color |
Arctic White |
Faceplate Size |
86mmx86mm |
Gang Opening Type |
Single Gang |
Part Features |
NA |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498312184 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0160 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1605 |
Line Cards |
NetKey Line Card - ASEAN |
US English |
|
Line Cards |
NetKey Cabling System (Middle East): NKLC35--SA-UKE |
US English |
|
Line Cards |
NetKey™ Cabling System |
UK English |
|
Data Sheets |
NetKey 86mm x 86mm Shuttered Faceplates: NKDS44--WW-ENG |
US English |
|
Line Cards |
NetKey Cabling System (EMEA): NKLC--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System (Spanish): NKLC37--SA-UKE |
US English |
|
Part Drawings |
NETKEY 4 POSITION UK 86mm X 86mm FLAT SHUTTERED FACEPLATE |
US English |
|
Line Cards |
NetKey Line Card - Vietnamese |
US English |
|
Part Drawings |
NETKEY 4 POSITION UK 86mm X 86mm FLAT SHUTTERED FACEPLATE |
US English |
|
Part Drawings |
NETKEY 4 POSITION UK 86mm X 86mm FLAT SHUTTERED FACEPLATE |
US English |
|
Line Cards |
NetKey Cabling System |
UK English |
|
Installation Documents |
NetKey 86mm x 86mm Shuttered Faceplates |
US English |