NKFS2SAW

Adapter

NetKey 45mm x 45mm adapter with one 1/2-size sloped shuttered insert, accepts two keystone modules. Arctic White

Specifications

Style

Sloped

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Adhesive Label

Number of Ports

2

Color

Arctic White

Faceplate Size

45mmx45mm

Part Features

NA

Size

45mm x 45mm

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377995

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0802

Resources

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products