NetKey sloped shuttered OPUS 66 faceplate adapter, accepts two keystone Modules, compatible with surface mount installation. European White.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | European White |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 2.32 |
Overall Width (mm) | 58.92 |
Overall Depth (In.) | 0.93 |
Overall Depth (mm) | 23.62 |
Overall Height (In.) | 2.32 |
Overall Height (mm) | 58.92 |
Standards Met | RoHS Compliant |
UPC | 07498377997 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - NKLK66S2S | English | |
Part Drawings | Part Drawing - DXF - NKLK66S2S | English | |
Part Drawings | Netkey 2 Position Demark Opus 66 Sloped Shuttered Faceplate Adapter Kit NKNKLK66S2SXX--ENG | English |