NetKey faceplate for use with LK Clic'Line Series faceplate, snaps to LK back box, includes one 1/2-size sloped insert, label and label cover, accepts two keystone modules. European White
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | European White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.77 |
Overall Width (mm) | 44.95 |
Overall Depth (In.) | 1.51 |
Overall Depth (mm) | 38.35 |
Overall Height (In.) | 2.81 |
Overall Height (mm) | 71.37 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498367220 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - NKLKCLS2 | English | |
Part Drawings | Part Drawing - DXF - NKLKCLS2 | English | |
Part Drawings | Netkey 2 Position Denmark Clic'Line Sloped Faceplate Adapter Kit NKNKLKCLS2XX--ENG | English |