NKUKS4AW-2G

Faceplate

NetKey 86mm x 146mm faceplate frame with two 1/2-size sloped insert, accepts four keytsone modules, includes label and label cover. Arctic White.

Specifications

Style

Sloped

Material

ABS

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Number of Ports

4

Color

Arctic White

Faceplate Size

86mmx86mm

Gang Opening Type

Double Gang

Note

Not available in Japan, Australia, New Zealand.

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498367223

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Line Cards

NetKey Line Card - Vietnamese

US English

Part Drawings

Netkey 4 Position Double Gang UK Sloped Faceplate Kit NKNKUKS4XX-2G--ENG

US English

Line Cards

NetKey Line Card - ASEAN

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Related Products