obsolete

T702CPIW

Faceplate

Combination two-piece power and communication bracket. Power bracket accepts two-gang 80mm faceplates with outlet mounting hole widths of 60.3mm. Communication brackets accepts Panduit TG80FH4 snap-on faceplates. Off White.

Specifications

Color

Off White

CE Compliant

Yes

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378470

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products