T70B2AW

Faceplate

Snap-on vertical communication faceplate. Holds two 1/2-size Inserts (2 modules each). Arctic White

Specifications

Color

Arctic White

CE Compliant

Yes

Material

PVC

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373572

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0164

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1636

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Part Drawings

Classic-Series-Snap-on-Vertical-Communication-Faceplate---Two-inserts

US English

Related Products