T70B2IG

Faceplate

Snap-on vertical communication faceplate. Holds two 1/2-size Inserts (2 modules each). International Gray

Specifications

Color

International Gray

CE Compliant

Yes

Material

PVC

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372505

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1727

Resources

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic Series Snap-on Vertical Communication Faceplate

US English

Part Drawings

Classic-Series-Snap-on-Vertical-Communication-Faceplate---Two-inserts

US English

Installation-Instructions

Snap-On-Bezels-and-Faceplates-Application

US English

Related Products