T70BH1IG

Faceplate

Snap-on horizontal communication faceplate. Accepts two 1/2-size Inserts (2 modules each). International Gray.

Specifications

Color

International Gray

Material

PVC

CE Compliant

Yes

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372474

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1434

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic Series Snap-on Horizontal Communication Faceplates

US English

Part Drawings

Classic-Series-Snap-on-Horizontal-Communication-Faceplate---One-insert

US English

Installation-Instructions

Snap-On-Bezels-and-Faceplates-Application

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products