obsolete

T70BL1IG

Faceplate

NA

Specifications

Color

International Gray

CE Compliant

Yes

Label Type

NA

Material

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377131

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

US English

Related Products