T70BL2IG

Faceplate

Snap-on single gang electrical-communication faceplate accepts one (2) 45 x 45mm French power outlet or modular adapter. International gray

Specifications

Color

International Gray

CE Compliant

Yes

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373753

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0142

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1418

Resources

Part Drawings

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products