T70N4EI

Faceplate

Snap-on horizontal communication faceplate designed to accept four Nordx/CDT communication modules. For use with PANDUIT surface raceway systems. Electric Ivory.

Specifications

Color

Electric Ivory

Material

PVC

CE Compliant

No

Label Type

NA

Module Type

NA

No. of Ports

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382624

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0146

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1458

Resources

Part Drawings

Horizontal-Snap-on-Faceplates-for-Nordx/CDT--T70N4-

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Horizontal Snap-on Faceplates for Nordx/CDT

US English

Related Products