T70PGSIG

Faceplate

Snap-on single gang rectangular communication faceplate. For use with GFCI/rectangular module frame. International Gray. NOTE: Not for use with electrical devices.

Specifications

Color

International Gray

Material

PVC

CE Compliant

Yes

Label Type

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376740

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Part Drawings

T-70-Raceway-Snap-On-Rectangular-Faceplate

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Snap-on-Single-Gang-Rectangular-Communication-Faceplate--T70PGS-

US English

Part Drawings

Snap-on Single Gang Rectangular Communication Faceplate

US English

Installation-Instructions

Snap-On-Faceplates-with-Communication-Modules

US English

Related Products